??
CAD model selection
LIN 5246 Expanding Coupling
HELP_VARIABLE
Company
Robotunits
Description
LIN 5246 - Expanding Coupling
Bill of material
LIN 5246 Expanding Coupling
D1
Outer diameter
32.000 mm
D2
Hole diameter
20.000 mm
L
Length
26.000 mm
M
Torque
60.000 N*m
GEW
Weight
0.070 kg
Preview - Generation
Preview
3D
Dimension
2D