CAD model selection
LIN 5011 Double Idler
Company
Robotunits
Description
LIN 5011 - Double Idler
Bill of material
LIN 5011 Double Idler
B
Width
43.500 mm
H
Height
45.000 mm
L
Length
196.000 mm
Preview - Generation
Preview
3D
Dimension
2D