CAD model selection
DOR 4555 Door Stop
Company
Robotunits
Description
DOR 4555 - Door Stop
Bill of material
DOR 4555 Door Stop
ARTIKEL
Part description
DOR_4555
L
Length
52.000 mm
B
Width
38.600 mm
H
Height
10.000 mm
GEWICHT
Weight
0.02 kg kg
Preview - Generation
Preview
3D
2D