??
CAD model selection
SAS 1044 SLA 2160
HELP_VARIABLE
Company
Robotunits
Description
Allround Single Door - Allround
Bill of material
SAS 1044 SLA 2160
ANSCH
Door stop
ELEMENT
Panel filling
B
Single Door width
1124.000 mm
H
Single Door height
2200.000 mm
LH
Inside height
2160.000 mm
LW
Inside width
1044.000 mm
GEW
Weight
30.381 kg
ROB
Robotunits webshop
SAS 1044
Preview - Generation
Preview
3D
2D