??
Селекция на CAD модел
Robotunits CAS_2080
HELP_VARIABLE
Company
Robotunits
Description
CAS 2_ _ _ - Castor with Bolt Hole Fitting
Bill of material
Robotunits CAS_2080
ARTIKEL
Part description
BS
Description
AA
68 mm
R
ØR
80 mm
S
80 mm
H
108 mm
FMAX
600 N N
GEW
Weight
kg
Preview - Generation
Преглед
3D
Размер
2D